text.skipToContent text.skipToNavigation

Catalog No. : RNC1B6N36LD1CW

Description:  6V NEMA-4X EM PICTO COMBO ADNA CW

UPC: 624050090349

Pictogram Combination Unit, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage: 36W, single face, universal mount, Colour: black, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, 120/347VAC, auto-diagnostics, non-audible, cold-weather -40°C , self-powered, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting