Catalog No. : RNC1B12N60LD9NEXRF
Description: 12V NEMA-4X CMB PICT NEXUS WIRELESS
UPC: 624050104527
Pictogram Combination Unit, single face, universal mount, Arrows/Chevron Direction: standard film, Colour: black, 120/347VAC, NEXUS wireless system interface, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Voltage DC: 12V, Battery Wattage: 60W, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Energy efficient, consumes less than 2.5 watts in AC or DC remote mode
- Supplied standard with two pictogram films per face, for direction selection
- White LED light source
- Self-powered models deliver two hours of back-up lighting
- NSF compliant for food processing
- Tamper-resistant, concealed test switch with magnetic action
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.