Catalog No. : RN2WNEXRFCW
Description: PICTO WP DF120/347 WS NEXRF CW
UPC: 787321132152
Pictogram Exit Sign, double face, Arrows/Chevron Direction: standard film, Colour: factory white, wireless NEXUS system interface, 120/347VAC, cold-weather, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Cold-Weather Temperature: -20°C, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.