text.skipToContent text.skipToNavigation

Catalog No. : RN2BSPDCW

Description:  NEMA-4X PICTOGRAM SIGN SP-AD CW-40

UPC: 787321157827

Pictogram Exit Sign, double face, Arrows/Chevron Direction: standard film, Colour: black, self-powered diagnostic Ni-Cd, 120/347VAC, cold-weather, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, diagnostics, non-audible, Cold-Weather Temperature: -20°C, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting