Catalog No. : RN2BSP
Description: NEMA-4X PICTOGRAM SIGN SPWRD DBL
UPC: 624050096525
Pictogram Exit Sign, double face, Arrows/Chevron Direction: standard film, Colour: black, self-powered, 120 to 347VAC, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.