text.skipToContent text.skipToNavigation

Catalog No. : RN1WU9UCW

Description:  NEMA-4X PICTOGRAMM SIGN UNIV CW-40

UPC: 624050100130

Pictogram Exit Sign, single face, Arrows/Chevron Direction: standard film, Colour: factory white, 120 to 347VAC, 6 to 24VDC, cold-weather, Unit Type: NEMA-4X & NSF, Cold-Weather Temperature: -40°C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting