text.skipToContent text.skipToNavigation

Catalog No. : RN1WU120

Description:  NEMA-4X PICTOGRAM UNV-AC/120VDCDC

UPC: 624050096624

Pictogram Exit Sign, single face, Arrows/Chevron Direction: standard film, Colour: factory white, 120 to 347VAC, 120VDC, Unit Type: NEMA-4X and NSF
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting