Catalog No. : RN1WSPD2CW
Description: NEMA-4X PICTOGRAM SIGN SP-AD CW-40
UPC: 624050078897
Pictogram Exit Sign, Unit Type: NEMA-4X & NSF, single face, Colour: factory white, Battery Type: nickel-cadmium, self-powered diagnostic Ni-Cd, 120/277VAC, cold-weather, Cold-Weather Temperature: -20°C, Battery Run Time: 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/