text.skipToContent text.skipToNavigation

Catalog No. : RN1WSP

Description:  NEMA-4X PICTOGRAM SIGN SPWRD

UPC: 624050062629

Pictogram Exit Sign, Unit Type: NEMA-4X & NSF, single face, Colour: factory white, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Battery Run Time: 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • NSF compliant for food processing
  • Tamper-resistant, concealed test switch with magnetic action
  • White LED light source
  • Supplied standard with two pictogram films per face, for direction selection
  • Energy efficient, consumes less than 2.5 watts in AC or DC remote mode
  • Self-powered models deliver two hours of back-up lighting

Descriptors

Category

Emergency Lighting