text.skipToContent text.skipToNavigation

Catalog No. : RN1WNEXRFCW

Description:  NEMA-4X PICTO SIGN NEXUS WIRELESS CW-20�

UPC: 787321132282

Pictogram Exit Sign, single face, Arrows/Chevron Direction: standard film, Colour: factory white, wireless NEXUS system interface, 120/347VAC, cold-weather, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Cold-Weather Temperature: -20°C, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting