Catalog No. : RN1WNEXRF2
Description: NEMA-4X PICTO SIGN NEXUS WIRELESS
UPC: 624050097188
Pictogram Exit Sign, single face, Arrows/Chevron Direction: standard film, Colour: factory white, wireless NEXUS system interface, 120/347VAC, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.