text.skipToContent text.skipToNavigation

Catalog No. : RN1U9WU

Description:  NEMA-4X PICTOGRAM SIGN ACDC

UPC: 787321168595

Pictogram Exit Sign, single face, Arrows/Chevron Direction: arrow up 90°, Colour: factory white, 120 to 347VAC, 6 to 24VDC, Unit Type: NEMA-4X & NSF
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting