Catalog No. : RN1BSPD
Description: NEMA-4X PICTOGRAM SIGN SPD
UPC: 624050101458
Pictogram Exit Sign, single face, Arrows/Chevron Direction: standard film, Colour: black, self-powered diagnostic Ni-Cd, 120/347VAC, Unit Type: NEMA-4X and NSF, Battery Type: nickel-cadmium, diagnostics, non-audible, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.