text.skipToContent text.skipToNavigation

Catalog No. : RN1BSP

Description:  NEMA-4X PICTOGRAM SIGN SPWRD

UPC: 624050071300

Pictogram Exit Sign, Unit Type: NEMA-4X & NSF, single face, Colour: black, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Battery Run Time: 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting