Catalog No. : RMI-1440/60-1-4SAC
Description: MINI INVERTER 1440W 120V ADNA 4CKT SAC
UPC: 787321198639
Mini-inverter, Battery Wattage (W): 1440W, 120/120VAC, diagnostics, non-audible, Options (Output circuit): 4 output circuits, service alarm contact, Battery Type: lead-calcium, self-powered
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.