text.skipToContent text.skipToNavigation

Catalog No. : RM1-LD7

Description:  SINGLE HEAD LED 12V4W

UPC: 624050055133

Remote Unit, Voltage DC: 12V, Colour: factory white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fire-retardant thermoplastic
  • Variable light patterns using adjustable lens
  • 300 degree rotation

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD