Catalog No. : RLR9WH-LD7
Description: RCSSD TRIM WHITE MR16 12V4W-LED
UPC: 624050093401
Remote Unit, Voltage DC: 12V, Head Style: concave (egress/regress), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.