text.skipToContent text.skipToNavigation

Catalog No. : RLR9BK-LD10

Description:  RCSSD TRIM BLACK 12V6W-LED MR16

UPC: 624050085925

Remote Unit, Voltage DC: 12V, Head Style: concave (egress/regress), Colour: black, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting