Catalog No. : RLR8RWHLD10PM
Description: RSCD DECO REM HEAD 12V6W PM
UPC: 787321165426
Remote Unit, Voltage DC: 12V, Head Style: concave (tilting round rear load), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Options (mounting): complete with pendant mount backbox
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.