text.skipToContent text.skipToNavigation

Catalog No. : RLR8RWH-LD10

Description:  RCSD EM REMOTE FIXT WHT 12V6W-LED

UPC: 624050082894

Remote Unit, Voltage DC: 12V, Head Style: concave (tilting round rear load), Colour: white, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting