text.skipToContent text.skipToNavigation

Catalog No. : RLR8RBK-LD14

Description:  RCSD EM REMOTE FIXT BLK 24V6W-MR16

UPC: 624050100772

Remote Unit, Voltage DC: 24V, Head Style: concave (tilting round rear load), Colour: black, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting