text.skipToContent text.skipToNavigation

Catalog No. : RL40MP2-LD7T

Description:  PLASTIC REMOTE FIXT DBL 12V4W TP

UPC: 624050083198

Remote Unit, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Colour: factory white, Head Style: shielded, tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting