text.skipToContent text.skipToNavigation

Catalog No. : RL40MP1-LD10T

Description:  PLASTIC REMOTE FIXT SGL TP

UPC: 787321203319

Remote Unit, Voltage DC: 12V, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: factory white, Head Style: shielded, tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting