text.skipToContent text.skipToNavigation

Catalog No. : RL40M2-LD2T

Description:  REMOTE LOW PROFILE DBL 6V5W-LED TP

UPC: 787321203821

Remote Unit, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Colour: factory white, Head Style: shielded, tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting