text.skipToContent text.skipToNavigation

Catalog No. : RL40M1-LD13

Description:  REMOTE LOW PROFILE SGL 24V4W-LED

UPC: 624050105258

Remote Unit, Voltage DC: 12V, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: factory white, Head Style: shielded
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting