text.skipToContent text.skipToNavigation

Catalog No. : RKS-29

Description:  CONDUIT END SLEEVE NW29 PA6 BLK

UPC: 786209968951

Conduit Terminal Sleeve - Fits to Conduit Size NW/Metric 29/32, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Application

Used at the end of conduits where no connectors with threads are necessary

Specifications

Material

Specially modified polyamide

Color

Black

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here