text.skipToContent text.skipToNavigation

Catalog No. : RJCB-075

Description:  3/4 IN PVC ROUND JUNCTION BOX&COVER

UPC: 34481005018

Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

Round PVC junction box with cover. Not suitable for outdoor light fixtures. Four unthreaded hubs. Size 3/4 Inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To make the necessary wire connections
  • With 4 unthreaded hubs

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL e137781, CSA 58382
UL e137781, CSA 58382

Dimensions

Size

3/4 Inch

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

Other

Shape

Round

Mounting method

Wall-/ceiling mounting

Material

Plastic