text.skipToContent text.skipToNavigation

Catalog No. : RHZ12752L15ADNCW

Description:  12V EM HP C1D2 UNIT ADNA CW

UPC: 624050104190

Battery Unit, Voltage DC: 12V, Battery Wattage: 75W, two heads, diagnostics, non-audible, cold weather (-40 Degrees F/-40 Degrees C), Unit Type: hazardous locations, Battery Type: lead-calcium, Lamp Voltage: 12V, Lamp Wattage: 15W, self-powered, 120/347VAC, Head Style: square LED head, Battery Run Time (Minimum): 30 minutes, Frequency: 60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting