text.skipToContent text.skipToNavigation

Catalog No. : RHP241502L10

Description:  24V EM HP NEMA-4X UNIT

UPC: 787321176255

Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 24V, Battery Wattage (W): 150, self-powered, eight lamps, Lamp Type: LED, Lamp Voltage: 24V, Lamp Wattage: 10W, Head Style: square LED head, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting