text.skipToContent text.skipToNavigation

Catalog No. : RHP12752L6AD

Description:  12V EM HP NEMA-4X UNIT AD

UPC: 624050096129

Battery Unit, Unit Type: NEMA-4X, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 12V, Battery Wattage: 75W, self-powered, eight lamps, Lamp Type: LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: square LED head, diagnostics, audible, audible, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting