text.skipToContent text.skipToNavigation

Catalog No. : RHCG6N36LD2CW

Description:  6V COMBO SGL PICTO HAZARD CW

UPC: 624050104466

Pictogram Combination Unit, Housing Colour: grey, Battery Type: nickel-cadmium, Voltage DC: 6V, 120/347VAC, Battery Wattage: 36W, diagnostics, non-audible, cold-weather -40°C , self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting