text.skipToContent text.skipToNavigation

Catalog No. : RHCG6L36LD1CW

Description:  6V36W PICTOGRAM COMBO HAZARDOUS CW

UPC: 787321195782

Pictogram Combination Unit, Housing Colour: grey, Battery Type: lead-calcium, Voltage DC: 6V, 120/347VAC, Battery Wattage (W): 36, diagnostics, non-audible, cold-weather -40°C , self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting