Catalog No. : RHCG6L36CW
Description: 6V PICTO COMBO C1D2 ADNA CW NO-HDS
UPC: 624050103520
Pictogram Combination Unit, Housing Colour: grey, Battery Type: lead-calcium, Voltage DC: 6V, 120/347VAC, Battery Wattage: 36W, diagnostics, non-audible, cold-weather -40 Degrees C , self-powered, no lamps, Head Style: no heads, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.