text.skipToContent text.skipToNavigation

Catalog No. : RHCG12N60LD7U2

Description:  12V COMBO SGL PICTO C1D2 277V

UPC: 787321201742

Pictogram Combination Unit, Housing Colour: grey, Battery Type: nickel-cadmium, Voltage DC: 12V, 120/277VAC, Battery Wattage (W): 60, diagnostics, non-audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting