Catalog No. : RH1GNEXRF2
Description: C1D2 PICTO SIGN NEXUS WIRELESS
UPC: 624050098345
Pictogram Exit Sign, single face, Housing Colour: grey, Battery Type: nickel-cadmium, wireless NEXUS system interface, 120/347VAC, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Concealed pilot light and test switch with magnetic action
- Long-life white LED light source
- Supplied standard with two pictogram films per face, for direction selection
- Energy efficient, consumes less than 2.5 Watts in AC or DC-remote mode
- Self-Powered models come standard with self-diagnostics functions and deliver two hours of back-up legend illumination
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.