text.skipToContent text.skipToNavigation

Catalog No. : RGS36TB2LD1

Description:  6V STEEL EM TBAR UNIT 4W LED

UPC: 624616275227

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 36W, T-Bar mount, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting