text.skipToContent text.skipToNavigation

Catalog No. : RGS36TB

Description:  RGS36-TB

UPC: 624616123436

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 36W, T-Bar mount, self-powered, Colour: factory white, 120/347VAC, no lamps, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Removable panel provides easy access to battery and circuitry
  • Test switch and LED indicators are mounted on the visible bottom panel
  • Solid-state pulse-type charger, current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Long-life, maintenance-free lead acid battery

Descriptors

Category

Emergency Lighting