text.skipToContent text.skipToNavigation

Catalog No. : RGS362LD1ZC

Description:  RGS36/2MQM 4W-LED 277V

UPC: 787321125239

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 36W, self-powered, Colour: factory white, 277VAC, two lam ps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet S ize: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting