text.skipToContent text.skipToNavigation

Catalog No. : RGS362LD1CTLTS

Description:  6V STEEL EM UNIT C/W CT(AC),LTS

UPC: 624616359439

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 36W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, cab-tire, light activated test switch, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting