text.skipToContent text.skipToNavigation

Catalog No. : RGS1802LD1NEXRF

Description:  6V STEEL EM UNIT NEXUS WIRELESS

UPC: 624616372179

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 180W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, NEXUS wireless system interface, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height
  • Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height
  • Solid-state pulse-type charger, current-limited, temperaturecompensated, short-circuit proof and reverse-polarity protected
  • Solid-state pulse-type charger, current-limited, temperaturecompensated, short-circuit proof and reverse-polarity protected
  • Unit comes standard with electronic lockout and brownout circuits
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Sealed dust-proof transfer relay, test switch and LED indicator lights

Descriptors

Category

Emergency Lighting