text.skipToContent text.skipToNavigation

Catalog No. : RGS108NX2LD2AT

Description:  6V IND NEMA-4X UNIT AT

UPC: 787321168908

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 108, Unit Type: NEMA-4X, self-powered, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, diagnostics, audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting