text.skipToContent text.skipToNavigation

Catalog No. : RGS1082LD1

Description:  6V STEEL UNIT C/W 6V4W LED

UPC: 624616269356

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 108W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting