text.skipToContent text.skipToNavigation

Catalog No. : RGNX362LD2CW3

Description:  EMERGENCY NEMA 4X UNIT 6V CW3

UPC: 787321127790

Battery Unit, Voltage DC: 6V, Unit Type: NEMA-4X & NSF, Battery Wattage: 36W, Colour: white, 120/347VAC, cold-weather 347VAC, diagno stics, non-audible, Battery Type: lead-calcium, 347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage : 5W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting