text.skipToContent text.skipToNavigation

Catalog No. : RGNX362LD2BKCW1

Description:  6V NEMA-4X EM UNIT BK IDNA-TD

UPC: 787321131995

Battery Unit, Voltage DC: 6V, Unit Type: NEMA-4X & NSF, Battery Wattage (W): 36, Colour: black, 120/347VAC, cold-weather 120VAC, diagnostics, non-audible, Battery Type: lead-calcium, 120VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: shielded, Height of 5.75 inches (0.479 ft, 146.05 mm., 14.605 cm, 0.146 m), Length of 17.75 inches (1.479 ft, 450.85 mm., 45.085 cm, 0.451 m), Width of 7 inches (0.583 ft, 177.8 mm., 17.78 cm, 0.178 m), Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting