text.skipToContent text.skipToNavigation

Catalog No. : RGNX362LD1ZC

Description:  EMERG NEMA 4X 2HDS 4W-LED, 277V

UPC: 624616357572

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Unit Type: NEMA-4X and NSF, Battery Wattage: 36W, 277VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: white, 277VAC, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting