text.skipToContent text.skipToNavigation

Catalog No. : RGNX362LD1CW3

Description:  EMERG NEMA 4X 2HDS C/W CW347V

UPC: 624616270598

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Unit Type: NEMA-4X NSF, Battery Wattage: 36W, 347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Colour: white, 120/347VAC, cold-weather 347VAC, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting