text.skipToContent text.skipToNavigation

Catalog No. : RGHZ362LD2ATN

Description:  6V36W CL1 DIV2 BATTERY UNIT

UPC: 624616374586

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Unit Type: hazardous locations, Battery Wattage: 36W, Colour: grey, 120/347VAC, diagnostics, non-audible, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting