text.skipToContent text.skipToNavigation

Catalog No. : RGDIV36NLD1LC

Description:  NEW PRO-2 6V EMERGENCY LIGHT UNIT

UPC: 624616305214

Battery Unit, Colour: factory white, line cord - installed (120 VAC), Battery Type: lead-calcium, 120VAC, Voltage DC: 6V, Battery Wattage (W): 36, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Emergency Lighting