text.skipToContent text.skipToNavigation

Catalog No. : RGDIV36NLD12CM

Description:  6V DIVIDER EM UNIT 120/277VAC CEIL

UPC: 624616369209

Battery Unit, Colour: factory white, ceiling mount, Battery Type: lead-calcium, 120/277VAC, Voltage DC: 6V, Battery Wattage: 36W, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting