text.skipToContent text.skipToNavigation

Catalog No. : RGDIV20NLD2NEXRF

Description:  6V DIVIDER EM UNIT NEXUS WIRELESS

UPC: 624616373305

Battery Unit, Colour: factory white, NEXUS wireless system interface, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage: 20W, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fully automatic, solid-state charger with low voltage battery disconnect, brownout protection, integral test switch and long-life LED AC-On pilot lights
  • Charger is temperature compensated and reverse polarity protected

Descriptors

Category

Emergency Lighting